??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
206
Shaft Size
1-1/4 Inch
Part No.
136844
Description
WSTU-SCEZ-104S-SHSS
Weight
3.36 lbs
A
1.52 Inch
B
4.99 Inch
C
0.530 Inch
D
2.26 Inch
E
3.10 Inch
Bolt Diameter
3/4 Inch
G
0.56 Inch
H
0.65 Inch
J
2.43 Inch
K
1.39 Inch
L
1.57 Inch
M
3.540 / 3.510 Inch
N
4.20 Inch
R
0.58 Inch
S
0.94 Inch
T
1.62 Inch
Download CAD models
Previews